IESNA:LM-63-2002
[TEST]P1390273
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18535.1
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
68.4 91.2 96.9 102.6 108.3 119.7 131.1 142.5 153.9 171.0 193.8 228.1 290.8 359.2 364.9 359.2 364.9 404.8 558.7 917.9 1248.6 1448.1 1471.0 1402.5 
1374.0 997.7 809.6 695.6 632.9 570.1 507.4 427.6 273.7 125.4 51.3 5.7 0.0 0.0 
68.4 91.2 96.9 108.3 114.0 131.1 142.5 165.3 182.4 216.7 296.5 450.4 678.5 809.6 906.5 1037.6 1248.6 1704.7 2793.7 4623.8 6744.7 7229.3 
6493.9 5450.5 5159.7 4144.9 3021.7 2143.7 1476.7 1049.1 746.9 564.4 268.0 142.5 51.3 5.7 0.0 0.0 
68.4 91.2 96.9 108.3 125.4 142.5 165.3 216.7 330.7 724.1 1374.0 2183.6 2913.4 3723.0 4521.2 5382.1 6419.7 8529.2 13398.2 19236.4 
22480.5 22959.4 22081.4 21197.7 20906.9 20222.7 18939.9 16209.0 11385.6 6448.2 3107.2 1191.6 370.6 188.1 62.7 5.7 0.0 0.0 
68.4 85.5 91.2 108.3 131.1 153.9 199.5 302.2 741.2 2058.2 3620.4 5136.9 6744.7 7902.1 9179.2 10405.0 12714.0 17936.5 24658.4 
30833.0 32845.5 33432.8 33575.3 34305.1 34538.9 34761.2 31990.3 25262.7 19088.2 13267.1 9042.4 2628.3 735.5 211.0 45.6 5.7 0.0 
0.0 
68.4 79.8 91.2 108.3 131.1 159.6 216.7 421.9 1282.8 3335.3 5792.6 7748.2 9298.9 10815.5 12668.4 14720.9 18438.2 26026.7 36631.3 
42007.6 43803.6 44157.1 45588.1 47121.8 47218.7 45542.5 39647.3 31893.4 24681.2 20091.6 13175.8 4082.2 1345.5 285.1 57.0 5.7 0.0 
0.0 
68.4 74.1 85.5 102.6 131.1 159.6 233.8 456.1 1670.5 4224.7 6938.6 8717.4 10256.8 12138.2 14224.9 16796.2 21505.5 30405.4 41454.6 
46745.5 49031.7 50308.8 52669.2 53826.6 53689.7 50936.0 43815.0 34892.3 29322.1 23922.9 14549.9 5707.1 1818.7 279.4 57.0 0.0 
0.0 0.0 
68.4 68.4 79.8 96.9 125.4 153.9 211.0 421.9 1442.4 3603.3 5883.8 7788.1 9196.3 10564.6 12343.4 14470.1 18004.9 25308.3 35701.9 
41340.6 42840.0 43165.0 44333.8 45519.7 45645.1 43666.7 37839.9 30736.0 24276.4 19538.6 12959.2 4247.5 1835.8 382.0 51.3 0.0 0.0 
0.0 
68.4 68.4 79.8 96.9 119.7 148.2 188.1 307.9 855.2 2103.8 3780.0 5347.9 6784.6 7805.2 8842.8 10023.0 11898.7 16870.3 24367.6 
30279.9 32218.4 32623.2 32771.4 33318.8 33575.3 33603.8 30530.8 24590.0 18392.6 13381.1 9059.5 2913.4 1117.5 279.4 39.9 0.0 0.0 
0.0 
68.4 68.4 79.8 91.2 108.3 131.1 153.9 199.5 325.0 803.9 1505.2 2331.9 3078.7 3751.5 4515.5 5330.8 6254.4 8420.9 13056.1 19453.0 
22554.6 22936.6 21887.5 20924.0 20621.8 19635.5 18147.4 14777.9 10661.5 6425.4 3289.7 1334.1 444.7 211.0 62.7 0.0 0.0 0.0 
68.4 62.7 74.1 85.5 96.9 108.3 131.1 142.5 165.3 211.0 307.9 496.0 701.3 815.3 923.6 1094.7 1345.5 1744.6 2673.9 4851.9 7121.0 7560.0 
6539.5 5359.3 5136.9 3888.3 2822.2 1875.7 1260.0 957.8 775.4 615.7 330.7 153.9 45.6 0.0 0.0 0.0 
68.4 62.7 68.4 79.8 91.2 102.6 114.0 125.4 136.8 153.9 176.7 216.7 290.8 359.2 359.2 353.5 370.6 404.8 507.4 917.9 1436.7 1562.2 1408.2 1231.5 
1191.6 895.1 729.8 644.3 598.6 575.8 535.9 478.9 347.8 136.8 39.9 0.0 0.0 0.0 
68.4 62.7 68.4 74.1 85.5 96.9 102.6 114.0 114.0 125.4 136.8 153.9 165.3 199.5 211.0 205.2 182.4 176.7 182.4 188.1 193.8 216.7 250.9 279.4 279.4 325.0 
359.2 382.0 399.1 393.4 387.7 342.1 290.8 165.3 39.9 0.0 0.0 0.0 
68.4 57.0 62.7 68.4 74.1 79.8 85.5 85.5 85.5 91.2 91.2 96.9 102.6 102.6 102.6 108.3 108.3 114.0 108.3 102.6 102.6 102.6 102.6 102.6 108.3 125.4 
142.5 148.2 153.9 165.3 193.8 222.4 216.7 171.0 62.7 0.0 0.0 0.0 
68.4 57.0 57.0 62.7 62.7 62.7 68.4 68.4 68.4 68.4 68.4 74.1 68.4 68.4 68.4 68.4 68.4 68.4 74.1 74.1 79.8 79.8 79.8 85.5 85.5 96.9 
114.0 125.4 131.1 131.1 119.7 102.6 96.9 79.8 45.6 0.0 0.0 0.0 
68.4 51.3 51.3 51.3 51.3 57.0 51.3 51.3 51.3 51.3 51.3 51.3 51.3 51.3 45.6 45.6 45.6 45.6 45.6 39.9 45.6 51.3 62.7 68.4 68.4 74.1 68.4 57.0 51.3 39.9 34.2 28.5 17.1 5.7 0.0 
0.0 0.0 0.0 
68.4 51.3 45.6 45.6 45.6 45.6 45.6 39.9 39.9 39.9 34.2 34.2 28.5 28.5 22.8 22.8 17.1 22.8 28.5 34.2 28.5 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 51.3 45.6 45.6 39.9 39.9 39.9 34.2 34.2 28.5 22.8 17.1 11.4 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 45.6 39.9 39.9 34.2 34.2 34.2 28.5 28.5 17.1 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 45.6 39.9 34.2 28.5 28.5 22.8 22.8 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 45.6 34.2 28.5 22.8 22.8 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 34.2 28.5 22.8 22.8 17.1 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 34.2 28.5 22.8 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 34.2 22.8 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 28.5 22.8 17.1 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 28.5 22.8 17.1 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 39.9 28.5 22.8 17.1 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 45.6 34.2 28.5 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 51.3 39.9 34.2 28.5 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 62.7 51.3 45.6 39.9 34.2 28.5 17.1 11.4 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
68.4 74.1 68.4 62.7 57.0 51.3 45.6 39.9 34.2 22.8 17.1 11.4 11.4 5.7 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
68.4 79.8 74.1 68.4 62.7 57.0 57.0 51.3 39.9 34.2 22.8 22.8 17.1 17.1 11.4 11.4 11.4 5.7 5.7 5.7 5.7 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 0.0 
0.0 0.0 
68.4 85.5 79.8 74.1 68.4 68.4 62.7 57.0 51.3 39.9 34.2 28.5 22.8 22.8 17.1 17.1 17.1 11.4 11.4 11.4 11.4 11.4 11.4 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 11.4 11.4 
5.7 5.7 0.0 
68.4 91.2 85.5 79.8 79.8 74.1 74.1 74.1 62.7 57.0 45.6 39.9 39.9 34.2 28.5 28.5 22.8 22.8 22.8 22.8 22.8 17.1 17.1 17.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 17.1 17.1 17.1 
17.1 17.1 17.1 0.0 
68.4 91.2 85.5 85.5 85.5 79.8 79.8 79.8 74.1 68.4 62.7 51.3 45.6 45.6 39.9 39.9 34.2 34.2 34.2 34.2 28.5 22.8 22.8 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 
17.1 17.1 17.1 0.0 
68.4 85.5 79.8 79.8 79.8 79.8 79.8 79.8 79.8 68.4 62.7 57.0 57.0 51.3 51.3 45.6 45.6 45.6 45.6 39.9 39.9 34.2 28.5 22.8 22.8 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 
17.1 17.1 17.1 17.1 0.0 
68.4 85.5 79.8 79.8 74.1 74.1 74.1 68.4 68.4 68.4 62.7 62.7 62.7 57.0 57.0 57.0 57.0 57.0 62.7 68.4 62.7 51.3 45.6 39.9 39.9 34.2 34.2 28.5 28.5 
34.2 28.5 22.8 17.1 17.1 11.4 11.4 11.4 0.0 
68.4 79.8 79.8 74.1 74.1 74.1 74.1 74.1 68.4 68.4 68.4 68.4 68.4 68.4 68.4 74.1 74.1 74.1 74.1 74.1 74.1 79.8 91.2 102.6 108.3 108.3 
96.9 85.5 79.8 68.4 62.7 57.0 51.3 34.2 22.8 11.4 5.7 0.0 
68.4 85.5 79.8 79.8 79.8 79.8 85.5 79.8 79.8 79.8 85.5 85.5 85.5 85.5 85.5 91.2 91.2 96.9 96.9 102.6 102.6 108.3 108.3 114.0 114.0 125.4 
142.5 153.9 153.9 148.2 142.5 131.1 125.4 108.3 68.4 11.4 5.7 0.0 
68.4 85.5 91.2 91.2 91.2 96.9 96.9 102.6 102.6 102.6 108.3 114.0 114.0 114.0 119.7 125.4 131.1 136.8 131.1 125.4 119.7 125.4 125.4 131.1 136.8 159.6 
176.7 182.4 193.8 205.2 233.8 262.3 250.9 205.2 74.1 11.4 0.0 0.0 
68.4 91.2 96.9 96.9 102.6 114.0 119.7 125.4 131.1 142.5 153.9 165.3 182.4 211.0 228.1 216.7 205.2 199.5 199.5 211.0 216.7 239.5 302.2 319.3 325.0 359.2 
382.0 393.4 399.1 382.0 364.9 330.7 273.7 148.2 57.0 5.7 0.0 0.0 
68.4 91.2 96.9 102.6 108.3 119.7 131.1 142.5 153.9 171.0 193.8 228.1 290.8 359.2 364.9 359.2 364.9 404.8 558.7 917.9 1248.6 1448.1 1471.0 1402.5 
1374.0 997.7 809.6 695.6 632.9 570.1 507.4 427.6 273.7 125.4 51.3 5.7 0.0 0.0 
